IESNA:LM-63-2002
[TEST]P955714
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-830-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]54085
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
10857 10862.8 10839.9 10791.2 10508 10213.4 10164.7 10399.3 10942.9 11666.7
12542.1 13549.1 14610.5 15385.8 15980.9 16570.2 17108.1 17431.4 17542.9 17422.8
16816.3 15726.3 14333 12124.4 8903.1 5183.9 4025.3 3682 3272.8 2666.3
2048.4 1590.7 1193 746.7 426.3 171.7 0
10857 10811.3 10788.4 10756.9 10482.3 10181.9 10139 10350.7 10874.2 11620.9
12473.4 13446.1 14507.5 15308.6 15880.8 16481.5 17013.7 17357 17517.2 17374.1
16721.9 15654.7 14238.6 11935.6 8622.7 5020.8 3979.5 3647.6 3232.8 2620.6
2022.6 1570.6 1135.8 718.1 414.8 165.9 0
10857 10842.7 10831.3 10799.8 10582.4 10293.5 10201.9 10376.4 10834.2 11535.1
12364.7 13297.4 14350.2 15277.1 15918 16513 17139.5 17565.8 17831.9 17809
17368.4 16390 15048.2 12959.8 9878.6 5841.9 4051 3679.1 3335.8 2860.9
2308.7 1716.5 1270.2 829.7 452 206 0
10857 10831.3 10817 10842.7 10694 10445.1 10333.5 10422.2 10742.6 11303.3
12050 12882.6 13846.7 14888 15720.5 16381.4 17016.5 17568.7 17897.7 18052.2
17880.5 17279.7 16209.8 14333 11506.5 7361.1 4168.3 3458.8 3147 2775.1
2380.3 1976.9 1530.6 1021.3 583.6 260.3 0
10857 10845.6 10854.2 10911.4 10882.8 10751.2 10588.1 10571 10716.9 11051.6
11566.5 12230.3 13025.6 13941.1 14939.5 15863.6 16581.7 17205.3 17757.5 18163.7
18278.2 18026.4 17399.9 16378.6 14381.7 10839.9 6033.6 3061.1 2408.9 2028.4
1653.6 1333.2 1038.5 732.4 397.7 145.9 0
10857 10862.8 10894.2 10971.5 11045.9 11045.9 10968.6 10897.1 10908.5 11048.7
11326.2 11761.1 12347.6 13039.9 13815.2 14799.3 15846.4 16730.4 17242.5 17482.9
17640.2 17717.4 17691.7 17660.2 17354.1 15551.8 11643.8 6485.6 2949.6 1893.9
1490.5 1155.8 844 580.8 334.7 123 0
10857 10868.5 10928.6 11020.1 11151.7 11269 11349.1 11412.1 11406.3 11515.1
11698.1 11978.5 12367.6 12813.9 13360.3 14026.9 14785 15617.6 16367.1 16987.9
17614.5 18318.2 19022 19754.4 20661.3 21170.5 19599.9 15506 10018.8 5032.3
2414.6 1484.8 1007 655.1 374.8 131.6 0
10857 10877.1 10960 11091.6 11234.7 11377.7 11549.4 11743.9 11978.5 12278.9
12662.3 13102.8 13577.7 14104.2 14730.7 15497.4 16364.2 17319.8 18361.1 19488.3
20790 22211.9 23802.5 25384.6 27158.4 29221.1 31232.3 31741.5 29893.4 25501.9
18956.2 12024.3 7012 3873.6 1710.8 412 0
10857 10905.7 11005.8 11157.4 11306.2 11440.7 11603.7 11826.9 12087.2 12482
13002.7 13600.6 14310.1 15185.6 16249.8 17568.7 19096.4 20864.4 22769.8 24715.2
26926.6 29026.5 31504 34021.6 37042.7 40012.3 43788.7 47834 51052.5 50714.9
44629.8 33632.5 21259.2 8519.7 1556.3 343.3 0
10857 10902.8 11025.8 11168.9 11317.7 11477.9 11646.7 11872.7 12144.4 12536.4
13017 13594.9 14278.7 15157 16247 17631.6 19216.5 21133.3 23250.4 25418.9
27696.2 30022.1 32513.9 35231.8 38132.7 41156.7 44589.7 48320.3 51965.1 52608.8
46538 33967.3 19270.9 5018 1070 317.6 0
10857 10900 10997.2 11188.9 11346.3 11520.8 11663.8 11872.7 12158.8 12502.1
12916.9 13388.9 13926.8 14664.9 15634.7 16807.7 18226.7 19971.8 21960.1 24128.7
26308.7 28543 30851.8 33315 36004.2 38647.7 41402.7 43814.4 45648.2 44335.1
38209.9 26331.6 11460.7 2211.5 666.6 220.3 0
10857 10888.5 11020.1 11186.1 11337.7 11489.3 11632.3 11798.3 12030 12278.9
12573.6 12859.7 13145.8 13532 14098.4 14848 15749.2 16959.3 18384 19997.6
21754.2 23570.8 25356 27169.8 29055.1 30820.3 32591.2 34196.1 34536.6 31544.1
25436.1 17477.1 7458.3 1484.8 446.3 123 0
10857 10888.5 10997.2 11123.1 11249 11326.2 11403.5 11469.3 11529.4 11600.9
11623.8 11546.5 11400.6 11246.1 11137.4 11131.7 11286.2 11726.8 12442 13343.2
14410.3 15586.1 16770.5 17949.2 19093.5 20046.2 20612.7 20930.2 20123.4 16927.8
12413.4 7675.7 3061.1 869.7 320.4 80.1 0
10857 10848.5 10874.2 10911.4 10888.5 10736.9 10502.3 10150.4 9686.9 9074.7
8308 7415.4 6528.5 5787.6 5198.2 4711.9 4337.1 4096.8 3973.8 3945.2
4022.4 4176.9 4325.7 4471.6 4540.2 4428.6 4085.3 3538.9 2703.5 1919.7
1396.1 1012.8 738.1 517.8 311.8 83 0
10857 10785.5 10696.8 10522.3 10207.6 9684.1 8983.2 8093.4 7097.8 6193.8
5452.8 4809.1 4214.1 3773.5 3533.2 3421.6 3344.4 3250 3149.8 3055.4
2943.8 2792.2 2614.8 2457.5 2305.9 2154.2 2005.5 1845.3 1656.5 1441.9
1221.6 1007 778.2 535 291.8 65.8 0
10857 10714 10453.7 10013.1 9326.5 8350.9 7280.9 6262.5 5512.9 4874.9
4331.4 4025.3 3847.9 3693.4 3533.2 3398.7 3327.2 3301.5 3252.8 3144.1
2986.8 2829.4 2669.2 2514.7 2345.9 2180 2011.2 1831 1656.5 1464.8
1261.6 1035.6 778.2 503.5 257.5 54.4 0
10857 10668.2 10230.5 9512.4 8459.6 7175.1 6088 5335.5 4734.8 4360
4182.6 4019.5 3847.9 3664.8 3496 3393 3361.5 3344.4 3304.3 3175.6
2878 2709.3 2557.6 2411.7 2277.3 2151.4 1996.9 1825.2 1642.1 1436.2
1213 972.7 720.9 486.4 260.3 71.5 0
10857 10593.8 9984.5 8991.8 7630 6291.1 5435.7 4803.4 4460.1 4311.4
4125.4 3945.2 3822.1 3690.5 3510.3 3395.9 3344.4 3275.7 2972.5 2843.7
2800.8 2783.6 2735 2657.8 2540.5 2386 2168.5 1965.4 1742.3 1519.1
1290.3 1061.4 823.9 583.6 343.3 117.3 0
10857 10573.8 9830 8597 7049.2 5839.1 5075.2 4586 4440.1 4271.3
4065.3 3925.1 3836.4 3719.1 3504.6 3358.7 3244.2 2929.5 2820.8 2775.1
2737.9 2729.3 2695 2603.4 2446.1 2260.1 2059.8 1842.4 1616.4 1413.3
1215.9 1021.3 835.4 646.6 649.4 492.1 0
10857 10496.6 9612.6 8219.3 6608.6 5567.3 4857.8 4543.1 4437.2 4245.5
4048.1 3922.3 3847.9 3730.6 3478.8 3258.5 2969.6 2743.6 2672.1 2606.3
2563.4 2537.6 2420.3 2288.7 2139.9 1991.2 1816.7 1647.9 1461.9 1273.1
1095.7 912.6 741 892.6 801 268.9 0
10857 10473.7 9535.3 8084.9 6428.4 5349.9 4714.7 4525.9 4428.6 4242.7
4048.1 3930.9 3876.5 3767.8 3461.7 3138.4 2760.8 2603.4 2503.3 2423.2
2383.1 2294.4 2145.7 2008.3 1868.2 1710.8 1573.5 1436.2 1290.3 1158.7
1092.9 864 718.1 992.7 457.7 114.4 0
10857 10510.9 9592.5 8102 6468.5 5421.4 4740.5 4537.4 4457.3 4274.2
4065.3 3953.7 3896.5 3799.3 3501.7 3141.2 2755 2597.7 2491.8 2408.9
2363.1 2277.3 2131.4 2002.6 1859.6 1707.9 1556.3 1419 1284.5 1124.3
984.1 809.6 718.1 995.6 394.8 97.3 0
